Enlight your rack:
- Wide-range voltage input
- Efficient power consumption
- Motion Sensor options
- Angle adjustable
- Easy to mount
Filter By
Filter By
Products | 11 results
Extention Connector/Cable Assembly, for LED Light 1M
- Product Type: Light
- Type: Cabinet Light
- Length: 1000 mm
- Color: Black
- Finish: Smooth Matte
- Input Voltage AC: 250 V max
- Material: Plastic
- Weight: 0.3 kg
Catalog #:
57273
Input Connector/Cable Assembly for LED Light 3M
- Product Type: Light
- Type: Cabinet Light
- Length: 3000 mm
- Color: Black
- Finish: Smooth Matte
- Input Voltage AC: 250 V max
- Material: Plastic
- Width: 0.3 mm
Catalog #:
57272
Magnet for Mouting Compact LED-Light 550LM
- Product Type: Light
- Type: Cabinet Light
- Color: Black
- Depth: 4 mm
- Finish: Smooth Matte
- Height: 30 mm
- Weight: 0.08 kg
- Width: 12 mm
Catalog #:
57275
Male and Female Connection with Terminal Block for AC Lamp
- Product Type: Light
- Type: Cabinet Light
- Color: Black
- Depth: 14 mm
- Finish: Smooth Matte
- Height: 53 mm
- Input Voltage AC: 250 V max
- Weight: 0.07 kg
- Width: 18 mm
Catalog #:
57274
Compact LED-Light 550LM Motion Sensor
- Product Type: Light
- Type: Cabinet Light
- Length: 396 mm
- Color: Black
- Depth: 40 mm
- Finish: Smooth Matte
- Input Voltage AC: 230 V max
- Input Voltage DC: 24 V max
- Material: Plastic
- Weight: 0.24 kg
- Width: 33 mm
Catalog #:
57265
"LED Light, 19"" Bracket, 1 U, RAL 7021, Black"
- Product Type: Bracket
- Type: Mounting Bracket
- Works With: 19" Cabinets
- Color: Black
- Color Code: RAL 7021
- Rack Height: 1 U
Catalog #:
20118-812
"LED Light, 19"" Bracket, 1 U, RAL 7035, Grey"
- Product Type: Bracket
- Type: Mounting Bracket
- Works With: 19" Cabinets
- Color: Grey
- Color Code: RAL 7035
- Rack Height: 1 U
Catalog #:
20118-813
LED Light Accessories, Extension Cable for AC
- Product Type: Cable
- Type: Connection Cable
- Length: 1000 mm
Catalog #:
60118-548
LED Light Accessories, Female Connector for AC
- Product Type: Connector
- Type: Female Connectors
Catalog #:
60118-550
LED Light Accessories, Input Cable for AC
- Product Type: Cable
- Type: Connection Cable
- Length: 2000 mm
Catalog #:
60118-546
LED Light Connection Cable With IEC 60320 C18 Connector for AC
- Product Type: Cable
- Type: Connection Cable
- Length: 500 mm
Catalog #:
60130-114