Open Frame Racks Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family Labrack On Board Rack (4) Rack Height 3 U (2) 9 U (2) Rack Width 36 HP (2) 84 HP (2) Height 156.7 mm (2) 290 mm 423.4 mm (2) 1164 mm 1831 mm 1856 mm Width 252.65 mm (2) 496.4 mm (2) Product Family: On Board Rack Height: 156.7 mm Height: 423.4 mm Products | 4 results On Board Rack 3 U, 36 HP Product Type: Rack Product Family: On Board Rack Frame Material: Steel Rack Height: 3 U Rack Width: 36 HP Height: 156.7 mm Width: 252.65 mm Depth: 341.8 mm Static Load: 25 kg Complies With: SNCF NFF 61005; SNCF NFF 60002 Show more Show less Catalog #: 10170-015 Details On Board Rack 3 U, 84 HP Product Type: Rack Product Family: On Board Rack Frame Material: Steel Rack Height: 3 U Rack Width: 84 HP Height: 156.7 mm Width: 496.4 mm Depth: 341.8 mm Static Load: 25 kg Complies With: SNCF NFF 61005; SNCF NFF 60002 Show more Show less Catalog #: 10170-014 Details On Board Rack 9 U, 36 HP Product Type: Rack Product Family: On Board Rack Frame Material: Steel Rack Height: 9 U Rack Width: 36 HP Height: 423.4 mm Width: 252.65 mm Depth: 341.8 mm Static Load: 25 kg Complies With: SNCF NFF 61005; SNCF NFF 60002 Show more Show less Catalog #: 10170-017 Details On Board Rack 9 U, 84 HP Product Type: Rack Product Family: On Board Rack Frame Material: Steel Rack Height: 9 U Rack Width: 84 HP Height: 423.4 mm Width: 496.4 mm Depth: 341.8 mm Static Load: 25 kg Complies With: SNCF NFF 61005; SNCF NFF 60002 Show more Show less Catalog #: 10170-016 Details