87 Locking Extractor
- PCB board thickness 0.79 mm (0.031"), 1.6 mm (0.063"), 2.4 mm (0.093"), 3.2 mm (0.125")
- Provides insertion and extraction assistance
- Has a latch for positive locking
- Mechanical advantage TBD
- Designed for sheet metal chassis applications
- Molded from nylon (type 6) or 10% graphite filled polycarbonate (type 6/6)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: PCB Inserter/Extractor
- With Pin: No
- Material: Nylon
- Board Thickness: 0.063 " / 1.6 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The Series 87 provides extraction assistance of printed circuit boards with high density connector contact and multiple connectors within sheet metal enclosures. Molded from type 6/6 nylon, can be used in environments up to 121C (250F) continuously and is resistant to alkalines, weak acids, and common solvents.
From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.
CERTIFICATIONS
RESOURCES
Approval Agency Certificate
Brochure
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.