Skip to main content

Please Select Your Country/Language Preferences

Perforated Hood For Frame Type PIU, 3U, 7HP, 167D

  • Perforated for better air flow
  • Rear side with Cut-Out for One Connector (EN 60603-2)
More

Catalog #:

34812-007
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Side Panel
  • Type: Perforated
  • Package Quantity: 10
  • Depth: 167 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

board fixing
Frame Type Plug-In Unit PCB Mounting Support for Slot 1, 5 Pairs
Catalog #: 24812-201
torx screwdriver
Screwdriver, Torx, T 8 Torx, for M2.5 mm Screw
Catalog #: 64560-026
interscale assembly tool
CassettePRO Assembly Tool, T8 Torx, for M2.5 mm Screw
Catalog #: 24812-650

Recommended products

Shortened PCB assembly kit.JPG image
Frame Type Plug-In Unit Connector to PCB Mounting Kit, Shortened
Catalog #: 24812-750

ADDITIONAL PRODUCT DETAILS

Perforated Hood ensures a ventilation of the PCB.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al 1 mm, raw 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.