Vertical Cable Channel Earthing Kit 4 mm² UL LSZH
- To ground the cable channel mounted at front using cable fingers
- Extremely necessary when cable bundles carry high voltage
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Family: Varistar CP
- Product Type: Grounding Kit
- Type: Grounding Kit
- Works With: Cabinet
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Cables carrying high voltage current may effect other cables in the bundle and hence electronics in the rack. The earting of the cable channel ensures that such mishaps are protected.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Ground/earthing cable, colour green/yellow 4mm² | 1 | |
2 | Assembly kit | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.