Skip to main content

Please Select Your Country/Language Preferences

Double Wall Outdoor Cabinets

Filter By

Filter By

Products | 2 results

Outdoor Modular HEX Cabinet With Single Door, 1510H 29 U, 700W 700D

  • Product Type: Outdoor Cabinet
  • Product Family: Modular
  • Rack Height: 29 U
  • Height: 1510 mm
    • Width: 700 mm
    • Depth: 700 mm
    • Wall Type: Double Walled
    • Door Type: Single Door
    • Access: Front
    • Cooling: Air-to-Air Heat Exchanger
    • EMC Shielding: No (Retrofittable)
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
10149-315

Outdoor Modular HEX Cabinet With Double Door, 1510H 29 U, 1300W 600D

  • Product Type: Outdoor Cabinet
  • Product Family: Modular
  • Rack Height: 29 U
  • Height: 1510 mm
    • Width: 1300 mm
    • Depth: 600 mm
    • Wall Type: Double Walled
    • Door Type: Double Door
    • Access: Front
    • Cooling: Air-to-Air Heat Exchanger
    • EMC Shielding: No (Retrofittable)
    • Complies With: IEC 61969-1; IEC 61969-2; IEC 61969-3; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160
Catalog #:
10149-316