Skip to main content

Please Select Your Country/Language Preferences

Management Gateways

One-for-all centralizing gateway:

  • Web browser GUI for setup, monitoring and maintenance
  • 3 management ports to connect external sensors and Modbus devices
  • Up to 16 sensors per management port, up to 40m total cable length
  • Supports industry standard network protocols (HTTPS, SNMP, SMTP, BACnet, Modbus/TCP and HPI)

Discover More

 

Products | 6 results

Digital Contact Sensor (Input) with 12V PSU for Guardian Management Gateway

  • Product Type: Sensor
  • Type: Digital Contact
  • Works With: Guardian Management Gateway
Catalog #:
21070-125

Digital Contact Sensor (Output) for Guardian Management Gateway

  • Product Type: Sensor
  • Type: Digital Contact
  • Works With: Guardian Management Gateway
Catalog #:
21070-124

Temperature, Humidity, Digital Contact Sensor for Guardian

  • Product Type: Sensor
  • Type: Temperature, Humidity and Digital Contact
  • Works With: Guardian Management Gateway
Catalog #:
21070-120

Guardian Management Gateway AC

  • Product Type: Management Unit
  • Type: Base Unit Management Gateway
  • Rack Height: 1 U
  • Height: 45 mm
    • Width: 350 mm
    • Depth: 45 mm
    • Input Voltage AC: 100 – 240 V
    • Material: Aluminum
    • Finish: Powder Coated
Catalog #:
11079-001

Guardian Management Gateway

  • Product Type: Management Unit
  • Type: Base Unit Management Gateway
  • Rack Height: 1 U
  • Height: 45 mm
    • Width: 250 mm
    • Depth: 45 mm
    • Input Voltage DC: 12 V min
    • Material: Aluminum
    • Finish: Powder Coated
Catalog #:
11079-000

"19"" Mounting Bracket for Guardian Management Gateway"

  • Product Type: Bracket
  • Works With: Guardian Management Gateway
  • Material: Steel
  • Color: Black Grey
    • Color Code: RAL 9005
    • Rack Height: 1 U
    • Height: 45 mm
Catalog #:
21079-000