Skip to main content

Please Select Your Country/Language Preferences

Small Form Factor Cases

Flexible sheet metal or aluminum cases with small form factor for standard and non-standard PCBs:

  • Interscale - nVent SCHROFF´s most flexible sheet metal enclosure with integrated EMC-shielding
  • Minipac - Convenient and robust small case to accommodate standardised and non-standardised PCBs. Usable as desktop enclosure or wall mount

discover OUR Interscale Solutions

 

Products | 32 results

Interscale Desktop Case, Perforated, 88 mm, 310 mm, 221 mm

  • Product Type: Small Form Factor Case
  • Product Family: Interscale
  • Type: Desktop
  • Height: 88.1 mm
    • Width: 310 mm
    • Depth: 221 mm
    • Material: Steel
    • Color: Anthracite Grey
    • Color Code: RAL 7016
    • Protection Rating: IP20
    • Cooling: Perforated
    • Package Quantity: 1
Catalog #:
14825-275

Interscale for Embedded NUC, Conduction Cooled, 44 x 112 x 107 mm

  • Product Type: Small Form Factor Case
  • Product Family: Interscale
  • Type: Desktop
  • Height: 43.7 mm
    • Width: 112 mm
    • Depth: 106.5 mm
    • Material: Steel
    • Color: Anthracite Grey
    • Color Code: RAL 7016
    • Protection Rating: IP20
    • Cooling: Conduction Cooled
    • Package Quantity: 1
Catalog #:
14830-002