Wall Mount Cabinets Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family Epcase (1) Rack Height 9 U (1) 12 U (1) 16 U (1) Static Load 25 kg 30 kg 35 kg (3) 60 kg Static Load: 35 kg Products | 3 results Epcase 19" Wall Mount Cabinet, 12 U, 400 Depths Product Type: Case Rack Height: 12 U Height: 612 mm Width: 600 mm Depth: 400 mm Weight: 24 kg Finish: Powder Coated Material: Steel Static Load: 35 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-156 Details Epcase 19" Wall Mount Cabinet, 16 U, 400 Depths Product Type: Case Product Family: Epcase Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 400 mm Weight: 28 kg Finish: Powder Coated Material: Steel Static Load: 35 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-160 Details Epcase 19" Wall Mount Cabinet, 9 U, 400 Depths Product Type: Case Rack Height: 9 U Height: 487 mm Width: 600 mm Depth: 400 mm Weight: 20 kg Finish: Powder Coated Material: Steel Static Load: 35 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-152 Details