Skip to main content

Please Select Your Country/Language Preferences

Wall Mount Cabinets

Filter By

Filter By

Products | 6 results

Epcase 10" Wall Mount Cabinet, 12 U, 280 Depths

  • Product Type: Case
  • Rack Height: 12 U
  • Height: 612 mm
  • Width: 345 mm
    • Depth: 280 mm
    • Weight: 23 kg
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 25 kg
    • Protection Rating: IP20
Catalog #:
10238-153

Epcase 10" Wall Mount Cabinet, 4 U, 280 Depths

  • Product Type: Case
  • Type: Wall Mount
  • Rack Height: 4 U
  • Height: 262 mm
    • Width: 345 mm
    • Depth: 280 mm
    • Weight: 5 kg
    • EMC Shielding: No
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 25 kg
    • Protection Rating: IP20
Catalog #:
10238-151

Epcase 10" Wall Mount Cabinet, 8 U, 280 Depths

  • Product Type: Case
  • Rack Height: 8 U
  • Height: 462 mm
  • Width: 345 mm
    • Depth: 280 mm
    • Weight: 10 kg
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 25 kg
    • Protection Rating: IP20
Catalog #:
10238-152

Epcase 19" Wall Mount Cabinet, 16 U, 600 Depths

  • Product Type: Case
  • Rack Height: 16 U
  • Height: 812 mm
  • Width: 600 mm
    • Depth: 600 mm
    • Weight: 32 kg
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 25 kg
    • Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-162

Epcase 19" Wall Mount Cabinet, 20 U, 600 Depths

  • Product Type: Case
  • Rack Height: 20 U
  • Height: 992 mm
  • Width: 600 mm
    • Depth: 600 mm
    • Weight: 38 kg
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 25 kg
    • Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-166

Epcase 19" Wall Mount Cabinet, 9 U, 300 Depths

  • Product Type: Case
  • Product Family: Epcase
  • Rack Height: 9 U
  • Height: 487 mm
    • Width: 600 mm
    • Depth: 300 mm
    • Weight: 18 kg
    • Finish: Powder Coated
    • Material: Steel
    • Static Load: 60 kg
    • Protection Rating: IP20; NEMA Type 1
Catalog #:
10236-151