Wall Mount Cabinets Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Type Wall Mount (1) Rack Height 4 U (1) 8 U (1) 12 U (1) 16 U (1) 20 U (1) Depth 280 mm (3) 600 mm (2) EMC Shielding No (1) Static Load 25 kg (5) 30 kg 35 kg 60 kg Static Load: 25 kg Products | 5 results Epcase 10" Wall Mount Cabinet, 12 U, 280 Depths Product Type: Case Rack Height: 12 U Height: 612 mm Width: 345 mm Depth: 280 mm Weight: 23 kg Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20 Show more Show less Catalog #: 10238-153 Details Epcase 10" Wall Mount Cabinet, 4 U, 280 Depths Product Type: Case Type: Wall Mount Rack Height: 4 U Height: 262 mm Width: 345 mm Depth: 280 mm Weight: 5 kg EMC Shielding: No Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20 Show more Show less Catalog #: 10238-151 Details Epcase 10" Wall Mount Cabinet, 8 U, 280 Depths Product Type: Case Rack Height: 8 U Height: 462 mm Width: 345 mm Depth: 280 mm Weight: 10 kg Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20 Show more Show less Catalog #: 10238-152 Details Epcase 19" Wall Mount Cabinet, 16 U, 600 Depths Product Type: Case Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 600 mm Weight: 32 kg Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-162 Details Epcase 19" Wall Mount Cabinet, 20 U, 600 Depths Product Type: Case Rack Height: 20 U Height: 992 mm Width: 600 mm Depth: 600 mm Weight: 38 kg Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-166 Details