Wall Mount Cabinets Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family Epcase (1) Type Wall Mount (1) Rack Height 4 U (1) 8 U 9 U 12 U 16 U (3) 20 U Depth 280 mm (1) 400 mm (1) 500 mm (1) 600 mm (1) EMC Shielding No (1) Static Load 25 kg (2) 30 kg (1) 35 kg (1) Rack Height: 4 U Rack Height: 16 U Products | 4 results Epcase 10" Wall Mount Cabinet, 4 U, 280 Depths Product Type: Case Type: Wall Mount Rack Height: 4 U Height: 262 mm Width: 345 mm Depth: 280 mm Weight: 5 kg EMC Shielding: No Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20 Show more Show less Catalog #: 10238-151 Details Epcase 19" Wall Mount Cabinet, 16 U, 400 Depths Product Type: Case Product Family: Epcase Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 400 mm Weight: 28 kg Finish: Powder Coated Material: Steel Static Load: 35 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-160 Details Epcase 19" Wall Mount Cabinet, 16 U, 500 Depths Product Type: Case Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 500 mm Weight: 30 kg Finish: Powder Coated Material: Steel Static Load: 30 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-161 Details Epcase 19" Wall Mount Cabinet, 16 U, 600 Depths Product Type: Case Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 600 mm Weight: 32 kg Finish: Powder Coated Material: Steel Static Load: 25 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-162 Details