Wall Mount Cabinets Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Rack Height 12 U (1) 16 U (1) 20 U (1) Depth 280 mm 300 mm 400 mm 500 mm (3) 600 mm Depth: 500 mm Products | 3 results Epcase 19" Wall Mount Cabinet, 12 U, 500 Depths Product Type: Case Rack Height: 12 U Height: 612 mm Width: 600 mm Depth: 500 mm Weight: 25 kg Finish: Powder Coated Material: Steel Static Load: 30 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-157 Details Epcase 19" Wall Mount Cabinet, 16 U, 500 Depths Product Type: Case Rack Height: 16 U Height: 812 mm Width: 600 mm Depth: 500 mm Weight: 30 kg Finish: Powder Coated Material: Steel Static Load: 30 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-161 Details Epcase 19" Wall Mount Cabinet, 20 U, 500 Depths Product Type: Case Rack Height: 20 U Height: 962 mm Width: 600 mm Depth: 500 mm Weight: 34 kg Finish: Powder Coated Material: Steel Static Load: 30 kg Protection Rating: IP20; NEMA Type 1 Show more Show less Catalog #: 10236-165 Details