Power Backplanes Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Number of Slots 1 (3) 2 (1) Rack Height 3 U (2) 6 U (2) Backplane Type CompactPCI Power Backplane with P47 (4) CompactPCI Serial Connector Type P47 (1) Power Connector Type (1) P47 (2) (2) P47 (2) Backplane Type: CompactPCI Power Backplane with P47 Products | 4 results CPCI Power Backplane With P 47 Connector, 3 U, 16 HP, 2x P47 Product Type: Backplane Number of Slots: 2 Rack Height: 3 U Backplane Type: CompactPCI Power Backplane with P47 Slot Width: 8 HP Connector Type: P47 Power Connector Type: (2) P47 Utility Connector Type: SMCQ, 12-pin; MicroMatch, 10-pin Width: 80.3 mm Show more Show less Catalog #: 23098-394 Customize Details CPCI Power Backplane With P 47 Connector, 3 U, 8 HP, 1x P47 Product Type: Backplane Number of Slots: 1 Rack Height: 3 U Backplane Type: CompactPCI Power Backplane with P47 Slot Width: 8 HP Power Connector Type: (1) P47 Utility Connector Type: SMCQ, 12-pin; MicroMatch, 10-pin Width: 39.6 mm Show more Show less Catalog #: 23098-393 Customize Details CPCI Power Backplane With P 47 Connector, 6 U, 8 HP, 1x P47 Product Type: Backplane Number of Slots: 1 Rack Height: 6 U Backplane Type: CompactPCI Power Backplane with P47 Slot Width: 8 HP Power Connector Type: (1) P47 Utility Connector Type: SMCQ, 12-pin; MicroMatch, 10-pin Width: 39.6 mm Show more Show less Catalog #: 23098-395 Customize Details CPCI Power Backplane With P 47 Connector, 6 U, 8 HP, 2x P47 Product Type: Backplane Number of Slots: 1 Rack Height: 6 U Backplane Type: CompactPCI Power Backplane with P47 Slot Width: 8 HP Power Connector Type: (2) P47 Utility Connector Type: SMCQ, 12-pin; MicroMatch, 10-pin Width: 39.6 mm Show more Show less Catalog #: 23098-396 Customize Details