Comptec Slide Rail for 19" Case, 400 mm
- Slide rails are suitable as supports for 19" subracks and 19" chassis
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Slide Rail
- Product Family: Comptec
- Works With: Cases
- Depth: 400 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Slide rails are made from Aluminum profile, suitable as supports for 19" subracks and 19" chassis.
2 slide rails are required per subrack or 19" chassis.
Slide rail cannot be used for shielded 19" subracks; special slide rails available on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Slide rail, Al extrusion, 2 mm, anodized, cut edges plain, static load-carrying capacity 10 kg | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.