Skip to main content

Please Select Your Country/Language Preferences

Varistar CP EMC Top Cover with Fan Tray, RAL 7021, 600W 1200D

  • 3 axial fans fitted (maximum: 6 fans)
  • C14 Socket
More

Catalog #:

21630-608
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan
  • Product Family: Varistar CP
  • Works With: Varistar CP
  • Depth: 1200 mm
  • Width: 600 mm
  • Color: Black Grey
  • Color Code: RAL 7021
  • Finish: Powder Coated

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

GND/earthin cable
Varistar CP GND/Earthing Kit
Catalog #: 24630-001

ADDITIONAL PRODUCT DETAILS

Varistar Fan Top Cover with 3 Fans, expandable to 6 fans.

Please purchase the grounding kit separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Raised Top Cover, St 1,5mm, RAL 7021 1
2 Cover cap ‐ PE 3
3 Axial Fans, 230V with grills 3
4 Assembly Kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.