Carrier Mechanics for Compact and Full‐Size AdvancedMC Modules, Without Strut
- Carrier Mechanics for Mezzanine Module
- Width 1 slot (6 HP), height 8 U, corresponds to PICMG® AMC.0 R2.0
- Stainless steel (EMC shielded)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Module Housing
- Product Family: AdvancedTCA
- Type: AdvancedMC Carrier
- Works With: Systems
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Carrier Mechanics for Mezzanine Module, Stainless steel (EMC shielded).
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Cover B (on the right), stainless steel, 0.6 mm, insulated interior, exterior with protection film | 1 | |
2 | Cover A (on the left), stainless steel, 0.6 mm, insulated interior, exterior with protection film | 1 | |
3 | Lower splitting extrusion (strut), Zn die-cast, nickel-plated | 1 | |
4 | Upper splitting extrusion (strut), Zn die-cast, nickel-plated | 1 | |
5 | Lower front panel, stainless steel, 1 mm, pressed-in alignment pin and retention screws | 1 | |
6 | Upper front panel, stainless steel, 1 mm, pressed-in alignment pin and retention screws, with holes for LEDs | 1 | |
7 | Standard insertion/extraction mechanics, with micro switch operation, plastic lever, black | 1 | |
8 | Standard insertion/extraction mechanics, plastic lever, black | 1 | |
9 | EMC profile seal, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
10 | Assembly kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.