Skip to main content

Please Select Your Country/Language Preferences

Varistar CP EMC Cabinet, IP 55, Base Plate Without Cable Entry, 42 U 2000H 600W 800D

  • Shielding 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587‐3)
  • Shielding 30 dB at 18 GHz, (tested to EN 61000-5-7) with EN45545 gaskets
  • Type of protection IP 55
  • Static load‐carrying capacity 1600 kg
  • Doors with 4‐point locking and screw‐fixed side panels
  • Side and rear panels can be installed by one person
More

Catalog #:

10630-043
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 10630-043, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet
  • Product Family: Varistar CP
  • Frame Material: Steel
  • Frame Color: Black Grey
  • Frame Color Code: RAL 7021
  • Cladding Material: Steel
  • Cladding Color: Black Grey
  • Cladding Color Code: RAL 7021
  • Rack Height: 42 U
  • Height: 2000 mm
  • Width: 600 mm
  • Depth: 800 mm
  • Static Load: 1600 kg
  • Protection Rating: IP55
  • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-3

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

24630030.30.tif image
Varistar Lifting Eye Kit for Flush Top Cover CP
Catalog #: 24630-030
Varistar CP Castors With 2 Lockers
Varistar CP Castors With 2 Lockers, 900 kg
Catalog #: 24630-020
Varistar CP Castors With adjustable feet
Varistar CP Castors With Adjustable Feet, 400 kg, Height 85 ... 95 mm
Catalog #: 24630-018
Castors Varistar CP Diameter 125mm
Varistar CP Castors With 125⌀ and 2 Lockers, 400 kg
Catalog #: 24630-104
key lock insert
Varistar Key Lock Insert, 6.5 mm Triangle, for Lever Handle With 3/4-Point Locking
Catalog #: 60130-920
key lock insert
Varistar Key Lock Insert With Push for Varistar Lever Handle, 3/4-Point Locking
Catalog #: 23130-601
key lock insert
Varistar Key Lock Insert, 8 mm Square, for Varistar Lever Handle With 3/4-Point Locking
Catalog #: 60130-919

ADDITIONAL PRODUCT DETAILS

Varistar: Highly versatile, robust welded steel frame electronics cabinet with a wide range of available features including protection against dust and water (IP 20 and IP 55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587-3).

Further dimensions and version available on ServicePlus EMC. Please order base/plinth separately. For assembly of shelves and slide rails another pair of panel/slide mounts is necessary.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded frame, St profile, RAL 7021, with textile gasket all around 1
2 Adjustable foot, assembled 4
3 Flat top cover, St, inside surface AlZn, outside RAL 7021 1
4 Front door, St, inside surface AlZn, outside RAL 7021, 180° hinge, 4 point locking, lever handle 1
5 Rear door, St, inside surface AlZn, outside RAL 7021, 180° hinge, 4 point locking, lever handle 1
6 Side panel, screw-fixed, St, inside surface AlZn, outside RAL 7021 2
7 Base plate, one-piece, St, 1.5 mm, finish AlZn 1
8 19" panel/slide mount with EIA cut‐outs, AlZn, assembled at front, depth‐adjustable in 25 mm increments 2
9 GND/earthing kit, enclosed loose 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.