Filter By
Filter By
Products | 4 results
ATCA System 450/40 FTR Series, 2 Slot, DC, Hub/Hub, Bussed IPMB
- Product Type: System
- Number of Slots: 2
- Type: 19" Rack Mount
- Backplane Type: Hub/Hub Configuration, Bussed IPMB
- Data Transfer: 40 GbE
- Power per Slot: 450 W
- Input Voltage DC: −48 V; −60 V
- Airflow Direction: Front to Rear
- Rack Height: 3 U
- Power Supply Type: (2) DC Inputs
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 3.0 R3.0
- Height: 448 mm
Catalog #:
11990-801
ATCA System 450/40 FTR Series, 2 Slot, DC, Hub/Hub, Radial IPMB
- Product Type: System
- Number of Slots: 2
- Type: 19" Rack Mount
- Backplane Type: Hub/Hub Configuration, Radial IPMB
- Data Transfer: 40 GbE
- Power per Slot: 450 W
- Input Voltage DC: −48 V; −60 V
- Airflow Direction: Front to Rear
- Rack Height: 3 U
- Power Supply Type: (2) DC Inputs
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 3.0 R3.0
- Height: 448 mm
Catalog #:
11990-803
ATCA System 450/40 FTR Series, 2 Slot, DC, Node/Node, Bussed IPMB
- Product Type: System
- Number of Slots: 2
- Type: 19" Rack Mount
- Backplane Type: Node/Node Configuration, Bussed IPMI
- Data Transfer: 40 GbE
- Power per Slot: 450 W
- Input Voltage DC: −48 V; −60 V
- Airflow Direction: Front to Rear
- Rack Height: 3 U
- Power Supply Type: (2) DC Inputs
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 3.0 R3.0
- Height: 448 mm
Catalog #:
11990-800
ATCA System 450/40 FTR Series, 2 Slot, DC, Node/Node, Radial IPMB
- Product Type: System
- Number of Slots: 2
- Type: 19" Rack Mount
- Backplane Type: Node/Node Configuration, Radial IPMI
- Data Transfer: 40 GbE
- Power per Slot: 450 W
- Input Voltage DC: −48 V; −60 V
- Airflow Direction: Front to Rear
- Rack Height: 3 U
- Power Supply Type: (2) DC Inputs
- Power Supply Included: Yes
- Rear I/O: Yes
- Complies With: PICMG 3.0 R3.0
- Height: 448 mm
Catalog #:
11990-802