AdvancedTCA Systems Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Backplane Type Dual Dual Star, Bussed IPMB Dual Dual Star, Radial IPMB Dual Star, Bussed IPMB Dual Star, Radial IPMB Full Mesh, Radial IPMB Hub/Hub Configuration, Bussed IPMB (1) Hub/Hub Configuration, Radial IPMB Node/Node Configuration, Bussed IPMI Node/Node Configuration, Radial IPMI (1) Triple Replicated Mesh, Bussed IPMB Triple Replicated Mesh, Radial IPMB Backplane Type: Hub/Hub Configuration, Bussed IPMB Backplane Type: Node/Node Configuration, Radial IPMI Products | 2 results ATCA System 450/40 FTR Series, 2 Slot, DC, Hub/Hub, Bussed IPMB Product Type: System Number of Slots: 2 Type: 19" Rack Mount Backplane Type: Hub/Hub Configuration, Bussed IPMB Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) DC Inputs Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Height: 448 mm Show more Show less Catalog #: 11990-801 Customize Details ATCA System 450/40 FTR Series, 2 Slot, DC, Node/Node, Radial IPMB Product Type: System Number of Slots: 2 Type: 19" Rack Mount Backplane Type: Node/Node Configuration, Radial IPMI Data Transfer: 40 GbE Power per Slot: 450 W Input Voltage DC: −48 V; −60 V Airflow Direction: Front to Rear Rack Height: 3 U Power Supply Type: (2) DC Inputs Power Supply Included: Yes Rear I/O: Yes Complies With: PICMG 3.0 R3.0 Height: 448 mm Show more Show less Catalog #: 11990-802 Customize Details