Skip to main content

Please Select Your Country/Language Preferences

Cable Managers

360° easy rack cable management:

  • Designed for simple wiring
  • Secured large cable bundles
  • Guiding individual cables
  • Reduced troubleshooting efforts and time
  • Improve airflow

Filter By

Filter By

Products | 83 results

Varistar CP Brush Strip for Base Plate, 600W/D

  • Product Type: Brush Strip
  • Product Family: Varistar CP
  • Works With: Base Plate
  • Color: Black
Catalog #:
24630-101

Velcro® Strip 7 x 200 mm

  • Product Type: Hook and Loop Fastener
  • Type: Cable Tie
  • Works With: Varistar CP
Catalog #:
20118-898

Snap in cable management finger kit

  • Product Type: Cable Support
  • Product Family: Varistar CP
  • Type: Finger Kit
  • Material: UL 94 V-0 Polyamide
    • Color: Black
Catalog #:
24630-057

"19"" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Painted
    • Rear Finish: Painted
    • Color Code: RAL 7021
    • Color: Black Grey
    • Rack Height: 1 U
    • Height: 42.6 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-758

"19"" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Painted
    • Rear Finish: Painted
    • Color Code: RAL 7035
    • Color: Light Grey
    • Rack Height: 1 U
    • Height: 42.6 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-757

"19"" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Painted
    • Rear Finish: Painted
    • Color Code: RAL 7021
    • Color: Light Grey
    • Rack Height: 2 U
    • Height: 81.7 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-760

"19"" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Painted
    • Rear Finish: Painted
    • Color Code: RAL 7035
    • Color: Light Grey
    • Rack Height: 2 U
    • Height: 81.7 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-759

"19"" Cable Ducting, 1 U, 1.5 mm, St, RAL 7021"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Painted
    • Rear Finish: Painted
    • Color Code: RAL 7021
    • Color: Light Grey
    • Rack Height: 1 U
    • Height: 43.6 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-767

"19"" Cable Ducting, 1 U, 1.5 mm, St, RAL 7035"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Painted
    • Rear Finish: Painted
    • Color Code: RAL 7035
    • Color: Light Grey
    • Rack Height: 1 U
    • Height: 43.6 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-734

"19"" Cable Ducting, 2 U, 1.5 mm, St, RAL 7035"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Painted
    • Rear Finish: Painted
    • Color Code: RAL 7035
    • Color: Light Grey
    • Rack Height: 2 U
    • Height: 88.1 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-736

"19"" Cable Ducting, 2 U, 1.5 mm, St, RAL 7021"

  • Product Type: Front Panel
  • Type: 19" Front Panel
  • Works With: Cabinet; Wallmount cases; 19" cases
  • Mounting: Screw-on Front
    • EMC Shielding: No
    • Material: Steel
    • Front Finish: Anodized
    • Rear Finish: Conductive
    • Color Code: RAL 7021
    • Color: Light Grey
    • Rack Height: 2 U
    • Height: 88.1 mm
    • Rack Width: 95 HP
    • Width: 483 mm
    • Depth: 1.5 mm
    • Package Quantity: 2
Catalog #:
20118-768

Cable Tray for Varistar CP

  • Product Type: Cable Tray
  • Product Family: Varistar CP
  • Material: Steel
  • Color: Black Grey
    • Color Code: RAL 7021
    • Height: 105 mm
    • Depth: 587 mm
    • Width: 70 mm
Catalog #:
24630-061

"19"" Cable Ducting With Brush Strip, Black"

  • Product Type: Brush Strip
  • Product Family: Novastar
  • Material: Aluminum
  • Color: Black Grey
    • Color Code: RAL 7021
    • Rack Height: 1 U
    • Height: 43.6 mm
Catalog #:
64230-096

"19"" Cable Ducting With Brush Strip, Silver"

  • Product Type: Brush Strip
  • Material: Aluminum
  • Rack Height: 1 U
  • Height: 43.6 mm
Catalog #:
60118-437

"19"" Equipment Shelf, RAL 7021, 2 U"

  • Product Type: Cable Tray
  • Type: Equipment Shelf
  • Color: Black Grey
  • Color Code: RAL 7021
    • Depth: 450 mm
    • Width: 430 mm
Catalog #:
20118-795

"19"" Equipment Shelf, RAL 7035, 2 U"

  • Product Type: Cable Tray
  • Type: Equipment Shelf
  • Color: Light Grey
  • Color Code: RAL 7035
    • Depth: 450 mm
    • Width: 430 mm
Catalog #:
20118-794

"Labrack C-Rail for 19"" Stationary 39 U"

  • Product Type: C-Rail
  • Product Family: Labrack
  • Rack Height: 39 U
  • Length: 1650 mm
Catalog #:
22114-461

Cable Channel, 2000H 30W 60D

  • Product Type: Cable Tray
  • Type: Cable Channel
Catalog #:
60103-011

Cable Channel, 2000H 60W 60D

  • Product Type: Cable Tray
  • Type: Cable Channel
Catalog #:
60103-010

Cable Eye for C-Rail, Steel, 120 x 45 mm

  • Product Type: Cable Eye
  • Product Family: Labrack
Catalog #:
20118-339

Cable Eye for C-Rail, Steel, 40 x 75 mm

  • Product Type: Cable Eye
  • Product Family: Labrack
Catalog #:
20118-554

Cable Eye for C-Rail, Steel, 95 x 95 mm

  • Product Type: Cable Eye
  • Product Family: Labrack
Catalog #:
20118-340

Cable Eye, Double, Steel, 30W 115D

  • Product Type: Cable Eye
  • Material: Steel|Polyamide
  • Width: 30 mm
  • Depth: 120.3 mm
    • Length: 115 mm
    • Finish: Zinc Plated
    • Height: 44 mm
Catalog #:
60118-474

Cable Eye, Double, Steel, 30W 80D

  • Product Type: Cable Eye
  • Material: Steel|Polyamide
  • Width: 30 mm
  • Depth: 85.3 mm
    • Length: 80 mm
    • Finish: Zinc Plated
    • Height: 44 mm
Catalog #:
60118-473

Eurorack C-Rail for Cabinet 1600H

  • Product Type: C-Rail
  • Product Family: Eurorack
  • Height: 1600 mm
  • Length: 1500 mm
Catalog #:
22114-460

Eurorack C-Rail for Cabinet 2000H

  • Product Type: C-Rail
  • Product Family: Eurorack
  • Height: 2000 mm
  • Length: 1900 mm
Catalog #:
22114-462

Eurorack C-Rail for Cabinet 600D

  • Product Type: C-Rail
  • Product Family: Eurorack
  • Depth: 600 mm
Catalog #:
22114-455

Eurorack C-Rail for Cabinet 800D

  • Product Type: C-Rail
  • Product Family: Eurorack
  • Depth: 800 mm
Catalog #:
22114-457

Eurorack C-Rail for Cabinet 900D

  • Product Type: C-Rail
  • Product Family: Eurorack
  • Depth: 900 mm
Catalog #:
22114-458

Varistar C-Rail for Cabinet Width 600W

  • Product Type: C-Rail
  • Product Family: Varistar
  • Width: 600 mm
  • Length: 550 mm
Catalog #:
23130-333