LE260 Extracting Lever Actuated Card-Lok
- Length 96.5 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- Integrated extractor
- DSCC CID 59789
- 5 segment, shafted design
- Lever actuated
- Weight 1.17 g/cm (0.105 oz/")
- Flexible mounting options
- Min expansion 8.26 mm (0.325")
- Profile 6.35 mm (0.250") x 6.26 mm (0.270")
- Available with black anodized plating only
- For cold wall applications
- Average clamp force = pre-calibrated to 125 lbs or 145 lbs, customer defined
Data subject to change without notice
WEDGE-LOK/ CARD-LOK CONFIGURATOR
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The Series LE260 features a tool-free lever design, ideal for field level maintenance, as well as an integrated extraction providing a 4:1 mechanical advantage. Shipped pre-calibrated for clamp force on request.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.