Skip to main content

Please Select Your Country/Language Preferences

44-5 Wedge-Lok

  • Profile 9.53 mm (0.375") x 9.53 mm (0.375")
  • DSCC CID 59789
  • Flexible mounting options
  • Weight 2.79 g/cm (0.250 oz/")
  • Max expansion 11.90 mm (0.470")
  • 5 segment, non-shafted design
  • Length 127.0 mm (5.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • For cold wall applications
  • Average clamp force (5", black anodized) = 801 lbs
  • Torque limiting option available; ideal for 2nd level maintenance
  • Screw actuated
More

Catalog #:

44-5-10-B-LF-M
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 44-5 features a larger profile design and is better suited to accommodate heavier Board Module Assemblies and a higher level of thermal transfer.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

Timing & availability of products containing Beryllium Copper material are subject to material availability and have lead times up to 18 weeks.

CERTIFICATIONS

  • DFARS