Skip to main content

Please Select Your Country/Language Preferences

Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 280 mm, 2 mm Groove Width, Silver

  • For especially heavy PCBs, plug-in units or frame type plug-in units
  • Mounting, for bolting to type H (heavy) and type R (rugged) horizontal rails only
  • Aluminium profile
More

Catalog #:

34562-883
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Guide Rail
  • Type: Heavy Duty
  • Works With: Subracks; Cases; Chassis
  • Board Depth: 280 mm
  • Groove Width: 2
  • Material: Aluminum
  • Color: Silver

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

countersunk screw
Panhead Screw, Torx, M2.5 x 7.3 mm, Self-Tapping, Steel Zinc Plated
Catalog #: 24560-157

Recommended products

Guide Rail
Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 220 mm, 2 mm Groove Width, Silver
Catalog #: 34562-882
Guide Rail
Guide Rail Accessory Type for Heavy PCBs, Extra Strong, Aluminum, 280 mm, 2.5 mm Groove Width, Silver
Catalog #: 34564-883

ADDITIONAL PRODUCT DETAILS

This reinforced guide rail for heavy PCBs of the type accessory, forms a reliable interface between the subrack mechanics and the sub-assemblies. The guide rails can additionally be bolted to the horizontal

Delivery is exclusively in standard pack quantity.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Guide rail, Type accessory, Extra Strong, Aluminium, 280 mm, groove 2.0 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.