Air Baffle, Front Panel, Refrofit Shielding, Steel, 3 U, 8 HP, 160 mm
- Air baffle eliminates air leaks from empty slots
- Cover is pushed into the guide rail
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Air Baffle
- Product Family: EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: With Front Panel
- Works With: Subracks; Cases
- Rack Height: 3 U
- Rack Width: 8 HP
- Depth: 160 mm
- EMC Shielding: No (Retrofittable)
- Material: Aluminum
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The air baffle with flat front panel covers an empty slot and eliminates an air leak. The flat front panel accepts a stainless steel EMC gasket.
Air baffle for 280 mm deep and for 80 mm rear I/O boards available on request.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Air flow barrier | 1 | |
2 | Front panel incl. EMC gasketing | 1 | |
3 | Assembly kit | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.