Skip to main content

Please Select Your Country/Language Preferences

Varistar IP 20 Cabinet, Glass Front Door, Steel Rear Door, 38 U 1800H 600W 800D

  • Type of protection IP 20
  • With glass front door
  • Doors with single point locking, side panels with quick release fastener
  • Static load-carrying capacity 1600 kg
More

Catalog #:

10130-006
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
  • Frame Color Code: RAL 7021
  • Cladding Material: Steel
  • Cladding Color: Light Grey
  • Cladding Color Code: RAL 7035
  • Rack Height: 38 U
  • Height: 1800 mm
  • Width: 600 mm
  • Depth: 800 mm
  • Static Load: 400 kg
  • Protection Rating: IP20
  • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Varistar: Highly versatile, robust welded steel frame electronics cabinet with a wide range of available features including protection against dust and water (IP 20 and IP 55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587-3).

Lever handle can be added to the doors.

Further dimensions and version available on ServicePlus EMC. Please order base/plinth separately. For assembly of shelves and slide rails another pair of panel/slide mounts is necessary.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded basic frame, Slim‐Line, St profile, zinc‐plated, powder‐coated, RAL 7021 1
2 Adjustable foot, assembled 4
3 Raised top cover, St, RAL 7021, with 10 mm air gap all around 1
4 Front door, glazed, safety glass, 6 mm, 180° hinge, RAL 7035, single point locking, key lock cover 1
5 Rear door, St, 180° hinge, RAL 7035, single point locking, key with safety lock 1
6 Side panel, St, quick‐release fastener with safety lock, RAL 7035 2
7 19" panel/slide mount with EIA cut‐outs, St, RAL 7035, assembled at front, depth‐adjustable in 25 mm increments 2
8 GND/earthing kit, enclosed loose 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.