Open Frame Racks Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Family Labrack On Board Rack (3) Rack Height 3 U (1) 6 U (1) 9 U (1) Height 156.7 mm (1) 290 mm (1) 423.4 mm (1) Width 252.65 mm 496.4 mm (3) 600 mm Product Family: Labrack Product Family: On Board Rack Width: 496.4 mm Products | 3 results On Board Rack 3 U, 84 HP Product Type: Rack Product Family: On Board Rack Frame Material: Steel Rack Height: 3 U Rack Width: 84 HP Height: 156.7 mm Width: 496.4 mm Depth: 341.8 mm Static Load: 25 kg Complies With: SNCF NFF 61005; SNCF NFF 60002 Show more Show less Catalog #: 10170-014 Details On Board Rack 6 U, 84 HP Product Type: Rack Product Family: On Board Rack Frame Material: Steel Rack Height: 6 U Rack Width: 84 HP Height: 290 mm Width: 496.4 mm Depth: 341.8 mm Static Load: 25 kg Complies With: SNCF NFF 61005; SNCF NFF 60002 Show more Show less Catalog #: 10170-012 Details On Board Rack 9 U, 84 HP Product Type: Rack Product Family: On Board Rack Frame Material: Steel Rack Height: 9 U Rack Width: 84 HP Height: 423.4 mm Width: 496.4 mm Depth: 341.8 mm Static Load: 25 kg Complies With: SNCF NFF 61005; SNCF NFF 60002 Show more Show less Catalog #: 10170-016 Details