Skip to main content

Please Select Your Country/Language Preferences

Varistar Tip-Over Protection for Floor Mounting

  • Height adjustable by integrated adjustable feet
  • For fixing to the floor
  • Assembly possible on frame or base/plinth
More

Catalog #:

23130-386
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Base
  • Product Family: Varistar
  • Type: Tip-Over Protection
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 600W, 600D
Catalog #: 10130-072
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 600W, 600D
Catalog #: 10130-073
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 600W, 800D
Catalog #: 10130-074
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 600W, 800D
Catalog #: 10130-075
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 600W, 900D
Catalog #: 10130-076
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 600W, 900D
Catalog #: 10130-077
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 600W, 1000D
Catalog #: 10130-078
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 600W, 1000D
Catalog #: 10130-079
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 800W, 600D
Catalog #: 10130-080
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 800W, 600D
Catalog #: 10130-081
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 800W, 800D
Catalog #: 10130-082
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 800W, 800D
Catalog #: 10130-083
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 800W, 900D
Catalog #: 10130-084
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 800W, 900D
Catalog #: 10130-085
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 24 U, 1200H, 800W, 1000D
Catalog #: 10130-086
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 24 U, 1200H, 800W, 1000D
Catalog #: 10130-087
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 600W, 600D
Catalog #: 10130-088
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 600W, 600D
Catalog #: 10130-089
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 600W, 800D
Catalog #: 10130-090
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 600W, 800D
Catalog #: 10130-091
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 600W, 900D
Catalog #: 10130-092
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 600W, 900D
Catalog #: 10130-093
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 600W, 1000D
Catalog #: 10130-094
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 600W, 1000D
Catalog #: 10130-095
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 800W, 600D
Catalog #: 10130-096
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 800W, 600D
Catalog #: 10130-097
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 800W, 800D
Catalog #: 10130-098
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 800W, 800D
Catalog #: 10130-099
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 800W, 900D
Catalog #: 10130-100
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 800W, 900D
Catalog #: 10130-101
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 42 U, 2000H, 800W, 1000D
Catalog #: 10130-102
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 42 U, 2000H, 800W, 1000D
Catalog #: 10130-103
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 600W, 600D
Catalog #: 10130-104
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 600W, 600D
Catalog #: 10130-105
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 600W, 800D
Catalog #: 10130-106
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 600W, 800D
Catalog #: 10130-107
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 600W, 900D
Catalog #: 10130-108
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 600W, 900D
Catalog #: 10130-109
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 600W, 1000D
Catalog #: 10130-110
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 600W, 1000D
Catalog #: 10130-111
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 800W, 600D
Catalog #: 10130-112
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 800W, 600D
Catalog #: 10130-113
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 800W, 800D
Catalog #: 10130-114
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 800W, 800D
Catalog #: 10130-115
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 800W, 900D
Catalog #: 10130-116
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 800W, 900D
Catalog #: 10130-117
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Single, 47 U, 2200H, 800W, 1000D
Catalog #: 10130-118
varistar net plus
Varistar NET Plus Cabinet, RAL 7035, Side-by-Side, 47 U, 2200H, 800W, 1000D
Catalog #: 10130-119

ADDITIONAL PRODUCT DETAILS

Tip-Over Protection helps make floor mounted enclosures stable and prevents tip overs due to load imballance. The tip over protector can be assembled on the frame or the plinth.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Mounting plate, St 2
2 Adjustable foot with outside thread 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.