Skip to main content

Please Select Your Country/Language Preferences

Varistar Cabinet Frame Heavy-Duty, 2200H 800W 600D

  • St, 1.5 mm, zinc-plated, with central GND/grounding point
  • Welded, finish powder-coated, black gray, RAL 7021
  • Static load-carrying capacity 800 kg
  • Please order adjustable feet or castors separately
More

Catalog #:

20130-081
Your price:
--
List price (RRP):
Distributor availability

To add cut-outs, change color or see more options for 20130-081, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Varistar
  • Type: Heavy Duty
  • Material: Steel
  • Frame Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 47 U
  • Height: 2200 mm
  • Width: 800 mm
  • Depth: 600 mm
  • Complies With: IEC 61587-1; IEC 61587-2; IEC 61587-3

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Side by side mounting kit (Varistar)
Side-by-Side Mounting Kit for Varistar, IP 20
Catalog #: 23130-061
Side by side mounting kit (Varistar)
Side-by-Side Mounting Kit for Varistar, IP 55, With Gasketing
Catalog #: 23130-062
Side by side mounting kit (Varistar)
Side-by-Side Mounting Kit for Varistar, EMC and IP 55, With Gasketing
Catalog #: 23130-063
Gasket kit (Varistar)
Varistar Gasket Kit, IP 55
Catalog #: 23130-064
Gasket kit (Varistar)
Varistar Gasket Kit, EMC and IP 55
Catalog #: 23130-065

ADDITIONAL PRODUCT DETAILS

Varistar welded steel frame for dynamic or seismic requirments. For 19" or mounting plate integration. Frame can be upgraded for IP 55 or EMC applications.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, Heavy-Duty, St, hot-dip galvanised, 1.5 mm, RAL 7021 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.