Varistar Server Cabinet, RAL 9003, Side-by-Side, 42 U, 2000H, 800W, 1000D
- Static load-carrying capacity up to 1600 kg
- Ingress protection class IP 20
- Installation of different servers possible
- Server cabinet with perforated doors, airflow rate 78 %
- RAL 9003 (white)
PRODUCT ATTRIBUTES
- Product Type: Rack
- Product Family: Varistar
- Type: Side-by-Side
- Frame Material: Steel
- Cladding Material: Steel
- Frame Color: Signal White
- Frame Color Code: RAL 9003
- Cladding Color: Signal White
- Cladding Color Code: RAL 9003
- Rack Height: 42 U
- Height: 2000 mm
- Width: 800 mm
- Depth: 1000 mm
- Static Load: 1600 kg
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Server rack for high static load requirements, completely assembled and grounded including side by side kits powder coated in white.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame (Slim-Line) from steel profiles, RAL 9003 | 1 | |
2 | Flat top cover, St, RAL 9003 with prepunched perforation allowing retrofitting of brush strips; brush strip on side | 1 | |
3 | Brush strip | 1 | |
4 | Front door, perforated, St, with 180° hinges, 3-point locking and lever handle (can optionally be expanded with DIN profile half cylinder), color RAL 9003 | 1 | |
5 | Rear double door, St, with 180° hinges and perforation, 3-point locking and lever handle (can optionally be expanded with DIN profile half cylinder), color RAL 9003 | 1 | |
6 | 19" panel/slide mounts, St, mounted in 740 mm intervals, with U marking, color RAL 9003 | 4 | |
7 | Cross member, St (to accept 19" panel/slide mounts in 800 mm wide cabinets) | 4 | |
8 | Baffle kits to separate the front side of 19" plane, St, 1.5 mm, color RAL 9003 | 1 | |
9 | Adjustable foot | 4 | |
10 | Earthing kit, assembled | 1 |
RESOURCES
Approval Agency Certificate
Brochure
Instruction Manual
Test Report
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.