Skip to main content

Please Select Your Country/Language Preferences

19" Electronics Cabinets

Products | 3 results

Varistar MIL Cabinet, EMC Shielded, MIL 901D, With Cable Shock Absorbers

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Pebble Grey
    • Frame Color Code: RAL 7032
    • Cladding Material: Steel
    • Cladding Color: Pebble Grey
    • Cladding Color Code: RAL 7032
    • Rack Height: 38 U
    • Height: 1800 mm
    • Width: 600 mm
    • Depth: 800 mm
    • Static Load: 1600 kg
    • Dynamic Load: 150 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-3; IEC 61587-1; MIL-S-901D
Catalog #:
10130-198

Varistar MIL Cabinet, EMC Shielded, MIL 901D, With Elastomer Shock Absorbers

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Pebble Grey
    • Frame Color Code: RAL 7032
    • Cladding Material: Steel
    • Cladding Color: Pebble Grey
    • Cladding Color Code: RAL 7032
    • Rack Height: 38 U
    • Height: 1800 mm
    • Width: 600 mm
    • Depth: 800 mm
    • Static Load: 1600 kg
    • Dynamic Load: 150 kg
    • Protection Rating: IP55
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-3; IEC 61587-1; MIL-S-901D
Catalog #:
10130-201

Varistar Seismic Cabinet, Bellcore Zone 4, 1900H 600W 800D

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
    • Frame Color Code: RAL 7021
    • Cladding Material: Steel
    • Cladding Color: Light Grey
    • Cladding Color Code: RAL 7035
    • Rack Height: 38 U
    • Height: 1800 mm
    • Width: 600 mm
    • Depth: 800 mm
    • Static Load: 1600 kg
    • Protection Rating: IP20
    • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1; IEC 61587-2
Catalog #:
10130-189