Skip to main content

Please Select Your Country/Language Preferences

C-Profile Adaptor for Subracks Assembled into Cabinets, 175 mm

  • The C-profile fixes the subrack on the guiding profile when mounted into a cabinet.
More

Catalog #:

24562-453
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Telescopic Slide
  • Product Family: EuropacPRO
  • Works With: Subracks
  • Depth: 175 mm
  • Package Quantity: 2

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

telescopic slides
Telescopic Slides C-Profile for Cabinet for Fitting Varistar, 1200 mm
Catalog #: 24562-473
telescopic slides
Telescopic Slides C-Profile for Cabinet for Fitting Novastar, 800 mm
Catalog #: 24562-474

ADDITIONAL PRODUCT DETAILS

The C-profile, assembled on the Side Panel of the subrack serves fixes the subrack on the guiding profile when mounted into a cabinet.

Note: No end stop when pulling out the subrack.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al extrusion, incl. M4 threaded insert 2
2 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.