Skip to main content

Please Select Your Country/Language Preferences

RackPower Basic PDU, RB0851, 120/208 VAC, 3-phase

  • RackPower Basic Power Distribution Units enable power in Cabinets as well as Open Frame Racks and Wall-Mount enclosures
  • Input Voltage Range 100-120/200-240 VAC, 3-phase WYE
  • Connecting cable 6", with NEMA L21 connector
  • C13 and C13/C19 Combo outlets
  • 1RU aluminum profile
  • Adjustable Toolless Mounting
More

Catalog #:

RB0851
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Socket Type: IEC C13; IEC C13/C19
  • Socket Quantity: 42
  • Color: Black
  • Switched Outlets: Yes
  • Length: 1780 mm
  • Voltage AC: 208 V
  • Depth: 55 mm
  • Width: 56 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

21630-251_BET_PDU 622 left_B.png
Rackpower iPDU Mounting Bracket for Single iPDU Vertical Mounting with Plugin from Side
Catalog #: 21630-251
21630-252_BET_PDU 1555 right_A.png
Rackpower iPDU Mounting Bracket for Double iPDU Vertical Mounting
Catalog #: 21630-252
21630-318_BET_PDU 622 right_A.png
Rackpower iPDU Additional Mounting Bracket for Single iPDU Vertical Mounting with Plugin from Side-Recessed or Rear
Catalog #: 21630-318

ADDITIONAL PRODUCT DETAILS

Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 / C19 Combo outlets.

Please order bracket for vertical mounting separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 RackPower Basic PDU, RB0851, 120/208 VAC, 3-phase, 1.8 m power cord with NEMA L21-30P connector 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.