A Proven Global Leader in Electronic Cabinets
The more complex and demanding the conditions of your IT infrastructure, the more you require from a server or networking cabinet. With its outstanding characteristics, the nVent SCHROFF racks connect and protect your IT assets. Satisfy even the most complex requirements for loading capacity, cable management and security.
nVent is a global leader in designing and manufacturing electronics cabinet solutions offering a wide range of solutions from aesthetically pleasing, functional and simple electronic cabinets to high-frequency shielded, shock and vibration protected versions.
With decades of experience, and global cabinet production including sites in the The United States, France, India, Poland and China, you can trust nVent SCHROFF to provide proven performance and local support.
A range of products for a variety of applications
Networking Racks
Rack for passive and active networking equipment as well as servers.
- Stand alone or side by side cabinet configurations
- Range of heights from 24 to 47 U
- Glazed front and plain rear door
- Easy access on all sides
- Complete the solution with cable management, raised top covers or top cover fan inserts
Cabling Racks
Cabinets can be positioned side by side or stand alone. Integrated accessories support structured cabling in 3 axes. The racks can be easily positioned next to the server racks and integrated into a containment system.
- Cabinets are designed for creating rows and containment solutions
- The integrated air panels support different ways of cabling
- Optimized cable entry zones
- High static load of 1.600kg
- 19" rack angles in 25mm steps for easy recess
Colocation Racks
Secure colocation cabinets with locking mechanism protect IT assets from unauthorized access.
- Broad range of colocation cabinets with 2, 3 or 4 compartments
- Separate cable trays for power and data to each compartment
- 2000, 2200 and 2450 mm height in 600 and 800mm widths
- Two point locking with numeric or key lock handle
Racks with Castors
Pre-Engineered server rack with integrated castors to allow easy transport in the Whitespace, even for integrated racks. Once in place, adjustable feet secure the cabinet.
- Designed for creating rows and containment solutions
- The integrated air panels support different ways of cabling
- Optimized cable entry zones
- High static load of 1.600kg
- Rack angles are easily recessed