VARISTAR
3D Configurator
Design a custom steel-framed cabinet for electronic and datacom applications!
NOVASTAR
3D Configurator
Design a custom aluminium-framed cabinet, ideal for laboratory and studio!
FRONT PANEL
3D Configurator
Design a custom front panel with desired handles, screws, color, cut-outs, text, and graphics!
EUROPACPRO SUBRACK
3D Configurator
Design a custom subrack to meet your desired dimension and environment requirements!
• Pricing displayed in select regions
• 2D/3D/CAD files can be downloaded when your design is complete
All CONFIGURATORS
Cases, Subracks and Components
EuropacPRO Subrack (3D)
Interscale M
Front Panel (3D)
Card-Loks and Wedge-Loks
Embedded Systems / Components
AdvancedTCA
CompactPCI
CompactPCI Serial
CompactPCI Plus IO
MicroTCA
PXI Express
VME
VME64x
VPX
VXS
Backplanes
Power Supplies
Introducing a new generation of configurators with an intuitive graphical user interface, dynamic CAD generation and full integration into website without additional software installation.
- No registration needed, but extra features for registered users.
- Functional graphical interface with drag and drop in an instant 3D visualization.
- Components libraries for easy selection of the parts, plausibility check ensures valid results.
- Modification module to add cutouts, with cutout library, and printing options.
- More than 30 CAD file formats available for exportation, direct opening into CAD software, smart 3D PDF technical specification.
- After saving configuration, bill of material is submitted into website project list with direct pricing and request for quote.