Skip to main content

Please Select Your Country/Language Preferences

GND/Earthing Cage Nut M6, 10 pcs

  • For assembly of parts which require a thread size of M4 or M5
  • For standard grounding use a grounding nut and washer on at least one attachment point
More

Catalog #:

21120-131
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Nut
  • Type: Cage Nut
  • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
  • Material: Steel
  • Finish: Zinc Plated
  • Thread Size: M6

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

21100-022_M6x16.png image
Panhead Screw, Pozidrive, M6x16, St, Zinc‐Plated, 50 pieces
Catalog #: 21100-021
Screw with washer, M6x16, Pozi
Screw With Captive Nomel Washer, M6 x 16, Pozidrive, 50 Pieces
Catalog #: 21120-202
Screw with washer, M6x16, Torx30
Screw With Captive Nomel Washer, M6 x 16, T30, 50 Pieces
Catalog #: 21120-200

ADDITIONAL PRODUCT DETAILS

Cage nuts permit range of choice of nut and bolts sizes and easily replaced unlike pre-threaded holes. Cage nuts are easy to use on materials too thin or soft to be threaded.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Earthing cage nut M6, St, zinc-plated 10

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.