Skip to main content

Please Select Your Country/Language Preferences

Air Filtered Fan EF 500, 230 VAC

  • IP protection type IP 54, NEMA type 12
  • Air flow 480 m³/h
  • Easy conversion from pressure to suction operation
  • Simple clip-on mounting without tools (can additionally be bolted on)
More

Catalog #:

EF500R5
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Fan
  • Type: Filter Fan
  • Voltage AC: 230 V
  • Protection Rating: IP54
  • Frequency: 50 Hz; 60 Hz
  • Airflow @ 50 Hz, IP 54 Filter: 480 m³/h
  • Airflow @ 50 Hz, IP 55 Filter: 505 m³/h
  • Airflow @ 60 Hz, IP 54 Filter: 480 m³/h
  • Airflow @ 60 Hz, IP 55 Filter: 505 m³/h
  • Noise Level: 54 dB(A)
  • Power @ 50 Hz: 80 W
  • Power @ 60 Hz: 100 W
  • Max Static Pressure, IP 54 Filter: 76 Pa
  • Max Static Pressure, IP 55 Filter: 74 Pa
  • Ambient Temperature: −15 to 55 °C
  • Filter Efficiency, IP 54 Filter: 88 %
  • Filter Efficiency, IP 55 Filter: 91 %

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Air outlet/inlet filter for air filtered fan
Air Outlet/Inlet Filter for Air Filtered Fan EFA 500/700
Catalog #: EFA500-700R5
Replacement filter for air filtered fan
Replacement Filter for Air Filtered Fan EF/EFA 500/600, IP 54
Catalog #: EFM500-700
Fluted filter IP 55
Fluted Filter IP 55 for EF/EFA 500-700
Catalog #: EFMP500-700

ADDITIONAL PRODUCT DETAILS

Air filter fan EF 500, IP 54.

Mounting for wall thickness from 1 mm to 3 mm.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front grille and case, plastic, ABS, RAL 7035, self-extinguishing UL 94 V‐0 1
2 Filter, filter class G3 (EN 779) 1
3 Fan 1
4 Connection spring terminal strip 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.