Skip to main content

Please Select Your Country/Language Preferences

Eurorack Universal Cabinet Frame, 38 U 600W 800D

  • Finish: RAL 7021
  • Screw-fixed, frame Al die-cast, uprights Al extrusion
  • Other dimensions available on request
  • 19" plane, depth-adjustable in 25 mm increments, can be assembled with depth members and 19" panel/slide mounts
More

Catalog #:

22117-786
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Eurorack
  • Type: Universal
  • Frame Material: Aluminum
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 38 U
  • Height: 1798 mm
  • Width: 600 mm
  • Depth: 800 mm
  • Static Load: 400 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompacPRO earthing kit
Eurorack Grounding/Grounding Kit
Catalog #: 21101-539
Eurorack side by side mounting kit
Eurorack Side-By-Side Mounting Kit for universal Eurorack
Catalog #: 20117-515

ADDITIONAL PRODUCT DETAILS

Screw-fixed, frame Al die-cast, uprights Al extrusion.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.