Skip to main content

Please Select Your Country/Language Preferences

Varistar CP Deco Cabinet Frame, RAL 7021, 2000H 600W

  • 19" plane is integrated into decorative frame
  • Aluminum, decorative frame for open cabinet
  • Open at front, no door can be fitted
More

Catalog #:

21630-313
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Frame
  • Product Family: Varistar CP
  • Type: Deco Frame
  • Works With: Varistar CP
  • Material: Aluminum
  • Frame Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Rack Height: 42 U
  • Height: 2000 mm
  • Width: 600 mm
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

GND/earthin cable
Varistar CP GND/Earthing Kit
Catalog #: 24630-001
23130220.220.tif image
Varistar Deco Frame Adapter Bracket, 1200H 600W, RAL 7021
Catalog #: 23130-220
23130221.221.tif image
Varistar Deco Frame Adapter Bracket, 1400H 600W, RAL 7021
Catalog #: 23130-221
23130222.222.tif image
Varistar Deco Frame Adapter Bracket, 1600H 600W, RAL 7021
Catalog #: 23130-222
23130223.223.tif image
Varistar Deco Frame Adapter Bracket, 1800H 600W, RAL 7021
Catalog #: 23130-223
23130224.224.tif image
Varistar Deco Frame Adapter Bracket, 2000H 600W, RAL 7021
Catalog #: 23130-224

ADDITIONAL PRODUCT DETAILS

Please purchase the grounding kit separately.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Al, 19" plane built in 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.