AMC Filler Module ECO With Fixed Handle, Double Compact
- ECO AdvancedMC Filler Module with simple snap in nose instead of the push-handle mechanism
- For conventional, cutaway and hybrid carriers and MicroTCA systems
- Front panel, stainless steel
- The optional air baffle (airflow adjustable) can be used to direct airflow in the chassis.
PRODUCT ATTRIBUTES
- Product Type: System Module
- Product Family: AdvancedMC
- Type: Filler Module
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
This AdvancedMC filler module consists of a stainless steel front panel without LEDs and has EMC gaskets on the left hand and bottom side. The filler module is fixed into the chassis card guide by a snap in plastic nose. The module can be used to cover an empty slot, to ensure EMC shielding and close the front to seal air leaks into the chassis. These filler modules can be used in AdvancedMC Carriers and in MicroTCA slots. It doesn’t require a locking bar.
Microswitch cannot be used.
Please order air baffle separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel, stainless steel | 1 | |
2 | PCB, plastic, PC, UL 94 V‐0 with built‐in air baffle holder | 1 | |
3 | Handle, fixed, plastic, PC, UL 94 V‐0, black | 1 | |
4 | Lateral EMC gasket, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
5 | Lower EMC gasket, core: foam, sleeve: textile cladding with CuNi coating | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.