19" Electronics Cabinets Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Type Cabinet (2) Cabinet/Rack Frame Cladding Color Black Grey (1) Light Grey (1) Cladding Color Code RAL 7021 (1) RAL 7035 (1) Height 323 mm 456 mm 589 mm (2) 767 mm 945 mm 998 mm 1167 mm 1200 mm 1220 mm 1398 mm 1400 mm 1567 mm 1600 mm 1620 mm 1745 mm 1798 mm 1800 mm 1967 mm 2000 mm 2020 mm 2145 mm 2198 mm 2200 mm 2450 mm Protection Rating IP20 (2) IP40 IP55 Product Type: Cabinet Product Type: Cabinet/Rack Frame Height: 589 mm Protection Rating: IP20 Products | 2 results Novastar Cabinet With Glazed Door and Rear Panel, Slim-Line, RAL 7021, 589H 553W 600D Product Type: Cabinet Product Family: Novastar Frame Material: Aluminum Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 12 U Height: 589 mm Width: 553 mm Depth: 600 mm Static Load: 200 kg Protection Rating: IP20 Complies With: IEC 60529; IEC 60297-3-100 Show more Show less Catalog #: 15230-019 Customize Details Novastar Cabinet With Glazed Door and Rear Panel, Slim-Line, RAL 7021/7035, 589H 553W 600D Product Type: Cabinet Product Family: Novastar Frame Material: Aluminum Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Light Grey Cladding Color Code: RAL 7035 Rack Height: 12 U Height: 589 mm Width: 553 mm Depth: 600 mm Static Load: 200 kg Protection Rating: IP20 Complies With: IEC 60529; IEC 60297-3-100 Show more Show less Catalog #: 16230-019 Customize Details