Varistar Double Door, IP 20, Plain, 3-Point Locking, RAL 7021, 1400H 800W
- Opening angle 180°
- St, 1.5 mm
- Lever handle with push button, incl. grounding
- Can be retrofitted with DIN profile half cylinder
- Ingress protection class IP 20
- Standard fitting, lock on right-hand door
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Cabinet Door
- Product Family: Varistar
- Type: Steel Double Door
- Locking Type: 3-Point Locking
- Color: Light Grey
- Color Code: RAL 7035
- Rack Height: 29 U
- Height: 1400 mm
- Width: 800 mm
- Protection Rating: IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar steel double door with 3-point locking and 2 door hinges for applications with IP 20 proctection.
Please order DIN profile half cylinder for lever handle separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Plain double door, St, 1,5 mm, 3 point locking | 1 | |
2 | Lever handle (assembled) | 1 | |
3 | Assembly kit | 1 |
RESOURCES
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.