Economical offering to retain PCB's in sheet metal applications:
- For low shock and vibration applications in sheet metal enclosures
- Metal Tainers provide positive spring pressure to retain and/or ground the PCB
- Nylon card guide products available for applications where resistance to akalines, weak acids or solvents is required
Filter By
Filter By
Products | 25 results
"NW125 Retainer, 0.063"" (1.6 mm) Board, 7.25"" (184 mm) Long"
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 " / 1.6 mm
- Finish: Passivated
- Length: 7.25 " / 184.2 mm
"NW125 Retainer, 0.094"" (2.4 mm) Board, 5.25"" (133 mm) Long"
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 " / 2.4 mm
- Finish: Passivated
- Length: 5.25 " / 133.4 mm
"NW125 Retainer, 0.094"" (2.4 mm) Board, 7.25"" (184 mm) Long"
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 " / 2.4 mm
- Finish: Passivated
- Length: 7.25 " / 184.2 mm
"NW126 Retainer, 0.063"" (1.6 mm) Board, 7.25"" (184 mm) Long"
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 " / 1.6 mm
- Finish: Passivated
- Length: 7.25 " / 184.2 mm
"NW126 Retainer, 0.094"" (2.4 mm) Board, 5.25"" (133 mm) Long"
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 " / 2.4 mm
- Finish: Passivated
- Length: 5.25 " / 133.4 mm
"NW126 Retainer, 0.094"" (2.4 mm) Board, 7.25"" (184 mm) Long"
- Product Type: PCB Retainer
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 " / 2.4 mm
- Finish: Passivated
- Length: 7.25 " / 184.2 mm
125 Stainless Steel Board Retainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Finish: Passivated
126 Stainless Steel Board Retainer
- Product Type: PCB Retainer
- Material: Stainless Steel
- Type: PCB Tainer (Spring Design)
- Finish: Passivated
18 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.094 " / 2.4 mm
- Finish: Cadmium Plated
- Length: 3 " / 76.2 mm
21 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
35-1 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
35-2 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
35-6 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
35-7 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
35-8 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
37-6 PCB-Tainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
NW165 Retainer
- Product Type: PCB Retainer
- Material: Beryllium Copper
- Type: PCB Tainer (Spring Design)
- Board Thickness: 0.063 " / 1.6 mm
- Finish: Electroless Nickel Plated
- Length: 3.25 " / 82.55 mm
Catalog #:
NW165-06-3.25-EN