Skip to main content

Please Select Your Country/Language Preferences

19'' Fan Unit, 1 U, Remote Control and Monitoring, 6 Fans, 100-240 VAC

  • Fan speed temperature controlled
  • ModBus Interface for Remote Monitoring and Control
  • Temperature threshold for the fan control adjustable on the front panel
  • Signaling of fan failure and over temperature by 2 LEDs and potential-free relay outputs
  • Integrated power supply with wide range input (100 V – 240 V)
  • Less than 1 U (42 mm) to enable mounting on sliding guide rails or drawer
  • 2 NTC temperature sensors with Cables included
More

Catalog #:

10713-554
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Unit
  • Input Voltage AC: 100 – 240 V
  • Airflow: 1089 m³/h
  • Noise Level: 59.5 dB(A)
  • Power: 97 W
  • Max Static Pressure: 78 Pa
  • Ambient Temperature: −10 to 70 °C
  • Lifespan, L10 @ 40 C: 99558 h

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

mains cable
Mains Cable, BS to IEC C13, 2.5 m, Black
Catalog #: 60103-137
mains cable
Mains Cable, USA to IEC C13, 2.5 m, Black
Catalog #: 60103-141
mains cable
Mains Cable, IEC C14 to C13, 1 m, Black
Catalog #: 60110-361
mains cable
Mains Cable, IEC C14 to C13, 2.5 m, Black
Catalog #: 60197-053
mains cable
Mains Cable, SCHUKO/UTE to IEC C13-Angled, Grey
Catalog #: 60704-020
Cable Schuko Plug - IEC
Mains Cable, SCHUKO/UTE to IEC C13, 2.5 m, Black
Catalog #: 62150-191

Recommended products

Guardian Management Gateway
Guardian Management Gateway
Catalog #: 11079-000

ADDITIONAL PRODUCT DETAILS

Fan Unit with ModBus interface for installation into a 1 U space within the Cabinet

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Front panel, 1 U, AI, 2 mm, anodised 1
2 Case with mesh grid, St, 1 mm, Steel, zink coated 1
3 DC fan 6
4 Removable 19" flanges 2
5 Temperature sensor for speed control, NTC resistor, cable length 2 m 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.