Comptec 19" Desktop Case, Unshielded, Steel Cover, 3 U, 84 HP, 400 mm
- Desktop case (pre-fitted)
- Unshielded
- Ventilation slits in base plate
- Front and rear frames in die-cast Al
- Top cover, base plate and rear panel in steel
- Conforms with DIN EN 62368-1
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: Comptec
- Type: Case for 19" Subrack and 19" Chassis
- Rack Height: 3 U
- Height: 153 mm
- Usable Height: 134.2 mm
- Rack Width: 84 HP
- Width: 520 mm
- Usable Width: 451 mm
- Depth: 400 mm
- EMC Shielding: No
- Static Load: 40 kg
- Protection Rating: IP20
- Front Frame Construction: Single Piece
- Cooling Option: No
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The nVent SCHROFF Comptec case is compatible with a 19" cabinet and is used to house assemblies such as 19" subracks, 19” fan trays or 19” front panels. This case is also typically used for desktop applications.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front frame, Al die‐cast, RAL 7016, with 19" grid | 1 | |
2 | Rear frame, Al die‐cast, RAL 7016, with 19" grid | 1 | |
5 | Side panel, Al extrusion, RAL 7016 | 2 | |
7 | Cover plate, St, 1 mm, RAL 9006, with GND/earthing tag | 1 | |
8 | Base plate, St, 1 mm, RAL 9006, with GND/earthing tag | 1 | |
9 | Rear panel, St, 1 mm, RAL 9006, with GND/earthing tag | 1 | |
10 | Case foot with anti‐slip protection, PC, black, UL 94 V‐0 | 4 | |
11 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.