Skip to main content

Please Select Your Country/Language Preferences

Varistar LHX+ Cabinet, 5 KW, RAL 7021, IP 55, 42 U, 2100H, 600W, 800D

  • Cabinet with integrated LHX + 19” in rack cooler, cooling capacity of up to 10 kW with temperature accuracy of Δ 0.1 °K or °C
  • Cooling unit mounted on the 19" upright at the bottom and controller at the top. This leaves 35 U usable space
  • Gaskets reduce noise as low as 50.4 dB(A) at 0.2 m distance and pulling of ambient air into the cabinet
  • Enclosures with effective cable ducting with minimal effect on IP and EMC performance
  • All monitoring and managing functions can be remotely operated
  • Max. static load capacity 1600 kg
More

Catalog #:

10130-325
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet
  • Product Family: Varistar
  • Frame Material: Steel
  • Frame Color: Black Grey
  • Frame Color Code: RAL 7021
  • Cladding Material: Steel
  • Cladding Color: Black Grey
  • Cladding Color Code: RAL 7021
  • Rack Height: 42 U
  • Height: 2100 mm
  • Width: 600 mm
  • Depth: 800 mm
  • Static Load: 1600 kg
  • Protection Rating: IP55
  • Complies With: IEC 60529; IEC 61587-1; IEC 60297-3-100; IEC 61587-1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Varistar LHX + liqud cooled cabinets are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. It incorporates an LHX5 / LHX10 cooler fitted in the bottom directly on the 19” uprightsl. Warm air is pulled from the rear pleanum of the cabinet, cooled in the air / liquid heat exchanger, and supplied into the front plenum. The sealed cabinet assures no air is exchanged with the ambient and the noise emissions remain at a low level.

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded frame, St, RAL 7021, with all-round rubber gasket 1
2 Stationary plinth with brush strip in the rear, 100mm, St, RAL 7021 1
3 Flat top cover, St, RAL 7021 1
4 Front door, St, RAL 7021, 180° hinge, 4 point locking, lever handle 1
5 Rear panel, screwed, St, RAL 7021 1
6 Side panel, screwed, St, RAL 7021 2
7 Bottom plate with cable entry, St, RAL 7021 1
8 19" panel/slide mount with EIA cut‐outs, AlZn, fixed at front, adjustable in 25 mm increments at rear 2
9 LHX+ 5 KW air/water heat exchanger, 100 ... 240 VAC, 2 fan, 6 U, width 426 mm, depth 500 mm 1
10 Control unit, display, door and rear panel contact 1
11 User manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.