Skip to main content

Please Select Your Country/Language Preferences

Print
Web Banner

New nVent SCHROFF RatiopacPRO Style Desktop Cases

New nVent SCHROFF RatiopacPRO Style Desktop Cases Enable Quick and Easy Customization of Enclosures for Test and Measurement Applications

 

nVent Electric plc, a global leader in electrical connection and protection solutions, today unveiled the nVent SCHROFF RatiopacPRO Style portfolio of modular, 19” desktop cases for the test and measurement industry. In addition to providing robust protection for electronic components, the new desktop cases can be customized to reflect a brand’s corporate identity and stand out in the market.

Ideal for test and measurement equipment or laboratory instruments, the RatiopacPRO Style platform offers thousands of standard configuration options to meet design and protection requirements quickly, easily and cost-effectively. The portfolio leverages the proven quality and construction of nVent’s standard SCHROFF RatiopacPRO case, the trusted choice of customers around the world for more than 20 years.

Developed with input from industrial designers, RatiopacPRO Style cases range from a height of 2 U to 6 U, width of 28 HP to 84 HP and depth of 255.5 to 415.5 mm. Users can select one of 220 standard RatiopacPRO Style cases or they can create their own design using the RatiopacPRO Style configurator, choosing from a wide range of frame, inlay, panel, color and printed surface options. They can also add functionality such as removable rubber strips for shock and surface protection. In addition, RatiopacPRO Style cases can be equipped with longer handles to facilitate transport or with short profiles for laboratory use.

“Test and measurement companies increasingly require a unique look for their desktop enclosures, yet traditional customization routes are often time-consuming, inflexible and require the purchase of additional tools,” says Jasmin Goelzenleuchter, nVent Global Marketing Manager. “Our RatiopacPRO Style configurator streamlines the design process, saving users approximately 65% of the time they would have spent evaluating and developing entirely new mechanical housing concepts. This offers customers the precise aesthetics and functionality they want.”

Regardless of how a RatiopacPRO Style case is configured, its protruding front and rear frame safeguarding connectors prioritize the protection of electronic components, . RatiopacPRO Style cases fit Euroboards in line with IEC 60297, as well as individual electrical or mechanical components attached to a mounting plate. The RatiopacPRO Style desktop cases can be paired with numerous other nVent solutions which connect and protect a more sustainable and electrified world.

Users can get started reviewing potential design options and customizing their cases today via the nVent SCHROFFs online configurator.

 

 

Learn more