Skip to main content

Please Select Your Country/Language Preferences

Print
Drone - Data Acquisition

Case study - CompactPCI

Data Acquisition System


Requirement: 

The system needed to be deployed on a civil unmanned aerial vehicle to collect geographical information. As the system is located at the outside of the aircraft, the chassis needed to be completely closed and compliant to IP65.

Challenge: 

Weight restrictions require a sophisticated mechanical design. Conduction cooling is needed to protect the electronics for shock & vibration and water.

Solution: 

A conduction cooled chassis was selected. In order to achieve the required processing power the PICMG standard CompactPCI was chosen for the system architecture. A special solution was created to seal the chassis according to IP65, even with the thin side, bottom and top plates. The project was completed in cooperation with the system integrator EMCOMO.

 

Project Details: 

Location: Germany

Industry: Avionics

Application: Data Acquisition System

Technology: CompactPCI

Product Scope: 5-Slot CPCI System

Date/Time Frame: 2014