Skip to main content

Please Select Your Country/Language Preferences

PCB Tainers, Retainers, and Card Guides

Products | 84 results

38 Card Guide

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Guide
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Zinc Plated, Clear Chromate
    • Length: 5.5 in / 139.7 mm
Catalog #:
38-2-11-7

37-6 PCB-Tainer, 2.5 in (64 mm) Long, Gold Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Finish: Gold Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
37-6B-5-5

37-6 PCB-Tainer, 5 in (127 mm) Long, No Surface Plating

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Length: 5 in / 127 mm
Catalog #:
37-6B-10-1

37-6 PCB-Tainer, 6 in (152 mm) Long, No Surface Plating

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Length: 6 in / 152.4 mm
Catalog #:
37-6B-12-1

37-6 PCB-Tainer, 6 in (152 mm) Long, Nickel Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Finish: Nickel Plated
    • Length: 6 in / 152.4 mm
Catalog #:
37-6BH-12-6

37-1 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Length: 6 in / 152.4 mm
Catalog #:
37-1CR-12

Series 35-8 PCB-Tainer, 35CF-8B-61-8-6, 0.061-0.066 in (1.6-1.7 mm) Board, 4 in (102 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.061 in; 0.066 in / 0.061 in; 0.066 in / 1.55 mm; 1.68 mm / 1.55 mm; 1.68 mm
    • Finish: Nickel Plated
    • Length: 4 in / 101.6 mm
Catalog #:
35CF-8B-61-8-6

Series 35-8 PCB-Tainer, 35CF-8B-79-8-6, 0.079-0.084 in (2-2.1 mm) Board, 4 in (102 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.079 in; 0.084 in / 0.079 in; 0.084 in / 2.01 mm; 2.13 mm / 2.01 mm; 2.13 mm
    • Finish: Nickel Plated
    • Length: 4 in / 101.6 mm
Catalog #:
35CF-8B-79-8-6

35-7 PCB-Tainer, 0.031 in (0.8 mm) Board, 2 in (51 mm) Long, Nickel Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.031 in / 0.79 mm
    • Finish: Nickel Plated
    • Length: 2 in / 50.8 mm
Catalog #:
35-7B-1-4-6

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 5 in (127 mm) Long, Cadmium Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 5 in / 127 mm
Catalog #:
35-7B-2-10-3

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 5 in (127 mm) Long, Zinc Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Zinc Plated, Clear Chromate
    • Length: 5 in / 127 mm
Catalog #:
35-7B-2-10-7

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long, Cadmium Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm
Catalog #:
35-7B-2-4-3

35-7 PCB-Tainer, 0.063 in (1.6 mm) Board, 3 in (76 mm) Long, Cadmium Plated

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
35-7B-2-6-3

Series 35-6 PCB-Tainer, 35-6B-2-4-3, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm
Catalog #:
35-6B-2-4-3

Series 35-6 PCB-Tainer, 35C-6CR-4-10, 0.125 in (3.2 mm) Board, 5 in (127 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.125 in / 3.2 mm
    • Length: 5 in / 127 mm
Catalog #:
35C-6CR-4-10

Series 35-5 PCB-Tainer, 35-5B-2-3, 0.063 in (1.6 mm) Board, 1.4 in (36 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 1.4 in / 35.6 mm
Catalog #:
35-5B-2-3

35-2 PCB-Tainer, 0.063 in (1.6 mm) Board, 2.5 in (64 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
35-2B-2-5-3

35-2 PCB-Tainer, 0.063 in (1.6 mm) Board, 5.5 in (140 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 5.5 in / 139.7 mm
Catalog #:
35-2CR-2-11

35-2 PCB-Tainer, 0.063 in (1.6 mm) Board, 6 in (152 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 6 in / 152.4 mm
Catalog #:
35C-2CR-2-12

35-2 PCB-Tainer, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 2 in / 50.8 mm
Catalog #:
35C-2CR-2-4

35-2 PCB-Tainer, 0.063 in (1.6 mm) Board, 3 in (76 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Length: 3 in / 76.2 mm
Catalog #:
35C-2CR-2-6

35-2 PCB-Tainer, 0.094 in (2.4 mm) Board, 5 in (127 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Length: 5 in / 127 mm
Catalog #:
35-2CR-3-10

35-1 PCB-Tainer, 0.063 in (1.6 mm) Board, 3 in (76 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 3 in / 76.2 mm
Catalog #:
35-1B-2-6-3

35-1 PCB-Tainer, 0.063 in (1.6 mm) Board, 4 in (102 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 4 in / 101.6 mm
Catalog #:
35F-1B-2-8-3

35-1 PCB-Tainer, 0.094 in (2.4 mm) Board, 7.5 in (191 mm) Long

  • Product Type: PCB Retainer
  • Material: Stainless Steel
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Length: 7.5 in / 190.5 mm
Catalog #:
35CF-1CR-3-15

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 5.5 in (140 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 5.5 in / 139.7 mm
Catalog #:
21B-2-11-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 2 in (51 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2 in / 50.8 mm
Catalog #:
21B-2-4-3

21 PCB-Tainer, 0.063 in (1.6 mm) Board, 2.5 in (64 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.063 in / 1.6 mm
    • Finish: Cadmium Plated
    • Length: 2.5 in / 63.5 mm
Catalog #:
21BH-2-5-3

21 PCB-Tainer, 0.094 in (2.4 mm) Board, 5 in (127 mm) Long

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.094 in / 2.4 mm
    • Finish: Nickel Plated
    • Length: 5 in / 127 mm
Catalog #:
21B-3-10-6

20 PCB-Tainer

  • Product Type: PCB Retainer
  • Material: Beryllium Copper
  • Type: PCB Tainer (Spring Design)
  • Board Thickness: 0.125 in / 3.2 mm
    • Finish: Cadmium Plated
    • Length: 10 in / 254 mm
Catalog #:
20B-20-3