RackPower iPDU, RP1450, 230/400 VAC, 3-phase
- RackPower RP1xxx Intelligent Power Distribution Units monitors input power of the entire PDU, provides billing grade unit level monitoring
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across redundant feeds to avoid accidental downtime
- Enables smart load balancing for power efficiency and maximized capacity utilization
- Gigabit Ethernet Interface and redundant Ethernet (10/100)
- iPDU DC power redundancy solution for up to 64 PDU's
- Toolless Hot-Swap Controller
- Input Voltage Range 200-240/346-415 VAC, 3-phase WYE
- Connecting cable 6" with IEC 60309 3P+N+E connector
- C13 and C13/C19 Combo outlets
Data subject to change without notice
PRODUCT ATTRIBUTES
- Socket Type: IEC C13; IEC C13/C19
- Socket Quantity: 42
- Color: Black
- Switched Outlets: No
- Length: 1490 mm
- Voltage AC: 230 V
- Function: Input Monitored
- Depth: 55 mm
- Width: 56 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height.
Please order bracket for vertical mounting separately.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | RackPower PDU, RP1450, 230/400 VAC, 3-phase, 1.8 m power cord with IEC 60309 3P+N+E 6h 16A/20A connector | 1 |
RESOURCES
Drawing Document
Firmware
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.